norelem clamps - tehnika vpenjanja
The subject area “norelem clamps” contains the norelem components for the exact positioning and fixing of workpieces during production. Particularly in mechanical engineering, in the automotive industry and in the manufacture of consumer goods, norelem components enable consistent precision, even at high repetition rates, as well as shorter set-up times, which increases the efficiency of industrial manufacturing processes.
The clamping technology product range is divided into five categories. Product area 01000 contains basic components such as plates, profiles and structural elements for machine and tool construction. Product area 02000 (applying and supporting) summarises standard elements for placing and positioning machine components and workpieces. Product area 04000 includes chain clamps, cam clamps, swing clamps, floating clamps as well as power clamps and pull clamps and various components for customised, tension-free fixing.
Product areas 41000 and 42000 include the norelem components for vice clamping technology as well as the zero-point clamping system and the 5-axis module clamping system. In industrial production in particular, these components increase productivity thanks to easy workpiece changes with consistent precision.
To summarise, the subject area “norelem clamps” contains the norelem components for effective and precise clamping of workpieces in industry, production, toolmaking and mechanical engineering in a wide range of variants and possible combinations.