zaporni vijaki, zaporni čepi
Screw plugs and press-in plugs are used to securely close openings and prevent the ingress or leakage of liquids, gases or dirt. Screw plugs are frequently used in mechanical and technical systems. They provide a reliable seal and ensure the functionality of machines and equipment. Be it in the automotive industry, machine construction or electronics - screw plugs are highly versatile. They can be used to plug e.g. pipes, containers, tanks, motors and valves. Press-in plugs, on the other hand, are used to plug openings that are temporarily not in use. They offer a simple and effective solution for reliably plugging holes or threads. Press-in plugs are used in the automotive industry, the sanitary sector, electronics and many other industries.