skrčne plošče
The bodies of the shrink discs are made from stainless steel or steel. Shrink discs are attached to the outside of the hub and then exert a compressive force between the shaft and hub. Available with inside diameters from 14-80 mm, the shrink discs can be used to mount e.g. hollow shafts or hubs on shafts.