text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Threaded Spindle
Version 1
for swivel feet
Main material
steel
D1=Thread
M6
L=thread length
15
L1
7,5
L3
13
Load rating max. kN
2
RoHS
true
SW
14

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate.
The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm.
(Overall height of swivel foot = L + L1 + 22.5 mm)

Depending on the version, threaded spindles can have a thread undercut in front of the hexagon.
Accessory
- 27800 Teller für Gelenkfüße aus Kunststoff.
- 27800 Teller für Gelenkfüße antistatisch.
- 27801 Teller für Gelenkfüße aus Zinkdruckguss oder Edelstahl.
- 27802 Teller mit Ausleger für Gelenkfüße aus Kunststoff.
- 27802 Teller mit Ausleger für Gelenkfüße aus Zinkdruckguss.
- 27803 Teller für Gelenkfüße aus Edelstahl.
- 27804 Teller für Gelenkfüße mit Schwingungsdämpfung.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought