text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Threaded Spindle
Version 1
for levelling feet
Version 2
eco
Main material
steel
D1=Thread
M8
L1= length
124,5
L=thread length
120
Load rating max. kN
3,5
RoHS
true
SW
13

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
ECO levelling feet consist of a threaded spindle and a plate. Any threaded spindle can be combined with any plate.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought