{"product":{"productId":"agid.5254","price":3.25,"name":"THREADED SPINDLE FOR LEVELLING FEETD1=M12X50 STAINLESS STEEL, ECO L1=56"},"currency":"EUR"}
Threaded Spindle
for levelling feet
stainless steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Any threaded spindle can be combined with any plate
- Material: steel or 1.4305 stainless steel
Sales unit
3,25 €
plus sales tax
Added to your shopping cart
Item
Threaded Spindle
Version 1
for levelling feet
Version 2
eco
Main
material
stainless steel
D1=Thread
M12
L1= length
56
L=thread length
50
Load rating
max. kN
7,7
RoHS
true
SW
19
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
ECO levelling feet consist of a threaded spindle and a plate. Any threaded spindle can be combined with any plate.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.