- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Simple assembly
- Universally applicable
- with thread lock: safety against vibrations, reusable
Description
Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Note
The following are the equivalent inch spring plunger sizes with which the keys can be used.
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
M3 = 6-32
M4 = 8-32 and 8-36
M5 = 10-32
M6 = 1/4-20
M8 = 5/16-18
M10 = 3/8-16
M12 = 5/32
M16 = 5/8-11
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.