Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Show more
Show less
Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch
from
3,11 €
plus sales tax
plus shipping costs
Spring plungers with hex socket and thrust pin, light spring force, with thread lock, inch
from
3,38 €
plus sales tax
plus shipping costs
Description
Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in