{"product":{"productId":"agid.20381","price":306.8,"name":"Manual clamp, steel, vertical with front hole pattern"},"currency":"EUR"}
Material
Housing and clamping arm steel.
Show more
Show less
Description
Material
Housing and clamping arm steel.
Note
Manual clamp with integrated toggle lever mechanism for over dead centre locking.
The clamping arm is has a fixed stop for reproducible end positions.
The housing features a hole pattern at the front.
All hinge pins for the mechanics are in bushes.
The hand lever has an ergonomic ball grip.
The clamping arm has a hole pattern for mounting thrust pads.
The clamping arm is has a fixed stop for reproducible end positions.
The housing features a hole pattern at the front.
All hinge pins for the mechanics are in bushes.
The hand lever has an ergonomic ball grip.
The clamping arm has a hole pattern for mounting thrust pads.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.