držala merilne ure
Dial gauge holders are sometimes called dial gauge stands. These are tools that are used to attach and position dial gauges or measuring calipers. Dial gauge holders are used to hold the metrology instruments in a stable and precise position while measurements are carried out. The measurements are usually carried out on various workpieces, machine components or parts. Dial gauge holders are used in various fields, particularly in industrial manufacturing, quality control and machine construction. They are indispensable wherever precise measurements of lengths, diameters, planarity, concentricity or other parameters need to be carried out. Deviations, tolerances or irregularities can be detected quickly and accurately using the dial gauge holders.