orodje, oprema za delavnice
Feeler gauge strips are supplied in a practical dispenser box. They are used for e.g. adjusting, aligning and shimming. Ball chains offer a simple and effective way of fastening objects flexibly. They are versatile and can be easily adjusted to the desired length by simply cutting or joining. The soft faced hammers are filled with steel shot. This has the effect that the shot filling follows the impact stroke of the hammer face on the workpiece reducing rebound. The reduced rebound means that the impact energy is optimally utilised. This enables very powerful blows while protecting the workpiece surface. The plastic impact insert is exchangeable. Hook wrenches are suitable for tightening and loosening DIN 1804 slotted round nuts and DIN 981 rolling bearing nuts. Face pin wrenches are suitable for tightening and loosening so-called two-hole nuts. The plastic impact insert is exchangeable. Torque wrenches are used to tighten a fastening element – such as a screw or nut – to a defined torque.