okrogla vodila
Linear ball bearings – also known as ball bearing bushes or shaft guides use linear motion to guide a machine element along a cylindrical shaft with as little friction as possible. In contrast to conventional ball bearings, they therefore also have axial ball recirculation. The norelem ball bearings comply with ISO 10285 series 3, which regulates the main dimensions and tolerances of linear ball bearings.