text.skipToContent text.skipToNavigation
SL
Izberite svoj jezik

20000

Najpogosteje kupljeno

Pogosto ogledano skupaj s predmeti v vašem košarici

norelem moves – 20000

   

Product group 20000 from norelem consists of two categories:

  • Linear modules, linear gantry modules (pneumatic)
  • Linear actuator with toothed belt drive

   

Linear modules, linear gantry modules (pneumatic)

Linear modules and linear gantry modules (pneumatic) are important components in machine and plant construction. They enable precise, rapid and efficient movement of workpieces, tools and other components. With linear and linear gantry modules from norelem, you can upgrade your machines and systems quickly, easily and cost-effectively.

A linear module is defined as individual linear actuators that are mounted on a self-supporting extruded aluminium section. Roller or profile rails generate the linear guide.

The linear guide to the slide enables no or only low transverse moments. Linear modules are mechanical systems and create linear movements. The modules are used to set up multi-axle systems or to implement handling systems. This is why they are often found in industrial applications. Linear modules are mainly used in special machine and plant construction. Linear modules are used in all kinds of industries, whether for loading and unloading, transferring workpieces between conveyor systems or for packaging.

The combination of high-strength aluminium and steel makes the linear modules reliable in use and very durable.

Linear gantry modules are pneumatic systems that are used to automate processes in industrial production. They consist of a series of modules that are linked together and fulfil a range of functions. The functions of a linear gantry module can be gripping or positioning workpieces, assembling or controlling tools, workpieces or other components. Linear gantry modules are able to control a variety of movement sequences. The modules therefore enable efficient and precise automation.

Linear gantry modules are frequently used in the automobile industry, the electronics industry and the packaging industry.

In addition to the classic linear and linear gantry modules, the range includes the following products:

  

Linear actuator with toothed belt drive

Linear actuators with toothed belt drives are a type of linear guide systems. The linear actuator consists of a combination of profile rails, toothed belts and linear motors. They are often used in industrial applications to enable precise positioning of workpieces or to generate linear motion, e.g. in 3D printers, robotic arms or CNC machines.   

The linear axle with toothed belt drive is very robust and can carry high loads.

This is why it can be found in many different sectors such as the automobile industry, the aerospace industry and the electronics industry.  

The advantages of a linear actuator with toothed belt drive and profile guide rail are clearly the high speed and quick acceleration. The toothed belt drive also enables high levels of precision when positioning and moving loads.

The base body, bearing housing and sledge are made of aluminium, while the profile guide rail and carriage are made of steel. The combination of materials ensures a long service life and low wear.

The low-noise operation and easy maintenance round off the profile of the linear axle.   

In addition to the linear axle with toothed belt drive, standard accessories are also offered in the norelem range. The linear axles can be easily converted into multi-axle systems using the accessories.