Material
Steel or 1.4305 stainless steel.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Grease nipples flush type DIN 3405, Form A, straight
from
0,95 €
plus sales tax
plus shipping costs
Grease nipples flush type DIN 3405, Form B, 45°
from
1,71 €
plus sales tax
plus shipping costs
Grease nipples flush type DIN 3405, Form C, 90°
from
1,90 €
plus sales tax
plus shipping costs
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Drawing reference
Form A: straight
Form B: 45°
Form C: 90°
Form B: 45°
Form C: 90°