text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Steel.
Version
Surface: hard chromed
Note
Torque wrench 4-40 set:
Release precision +/- 2% of the scale value (in direction of actuation)
High-precision premium metrology instrument – for highest demands
Robust and tough hard chrome-plated steel construction in a slim model
Secure: - haptic (shortcut release)
- acoustic (buckling element)
User-friendly reversible ratchet.
Service-friendly (ratchet repair sets for customer-oriented self-assembly)
Integrated switch lever
Setting of the desired torque value fast and securely though turning of the handle
Twist knob for additional locking of the setting
Ergonomically shaped handle with collar reduces danger of slipping or injury
Exact, fine scale gradation
With serial number and calibration certificate
Hard chrome-plated surface
DIN EN ISO 6789-2:2017, square acc. to DIN 3120, ISO 1174-1

Details of plug-in reversible ratchet:
20 teeth, max. 40Nm
Output 6.3 = 1/4 inch
Square acc. to DIN 3120, ISO 1174-1
Drop forged
Chromed surface

Note for plug-in reversible ratchet:
Through fast insertion of the plug-in reversible ratchet into the torque wrench, the precision of 2% in both directions can be guaranteed.

Screwdriver bit:
Surface TiN
DIN 7422
Square 1/4 inch
Suitable for reversible ratchet

Recommendation:
Annual check interval for torque wrenches, in which the upper limit is 5,000 load cycles.
Scope of delivery
Set comprising:
Torque wrench
Plug-in reversible ratchet
Screwdriver insert SW4
Screwdriver insert SW6
Screwdriver insert SW8
Function principle
Operating principle of torque wrench handles
To unlock, pull handle back approximately 8 mm.
Continue to turn handle up to the desired torque.
Then turn the handle back a bit to lock it.
Suitable for
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought