text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Investment cast 1.4308 stainless steel.

ISO 4762 cap screw and ISO 4032 hex nut, stainless steel.

From ø30 mm ISO 4017 hex head bolt, stainless steel.
Version
Electropolished.
Note
The tube clamps with diameters 30 and 40 mm have a silicone sleeve that protects the thread of the hex head screw from contamination and damage.
On request
Clamping levers for tightening.
Accessory
- Round and square tubes 29050

Other customers also bought