text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Version
Black housing.
Red cap.
Filter mesh 40 µm.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) flat seal
2) cap
3) air filter
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought