{"product":{"productId":"agid.5144","price":19.55,"name":"ROD END DIN ISO 12240-4 W. PLAINBEARING, M10 LEFT-HAND THREAD, D=10,FREE-CUTTING STEEL GALVANIZED,COMP:BALL-BEARING STEEL"},"currency":"EUR"}
Rod end
with plain bearing
free-cutting steel
galvanised
- Bearing ball, ball-bearing steel, hardened
- Bearing shell with PTFE fabric
- Maintenance-free
- Version: right or left-hand thread
Sales unit
€19.55
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-4
Main
material
free-cutting steel
Surface finish
body
galvanised
Component
material
ball-bearing steel
D1=Thread
M10
D=Fastening hole
10
A
43
B
28
B1
6,5
D2
15
D3
19
Dynamic
base loads
kN
23,4
H
14
H1
10,5
K
19,05
L
20
L1
15
Lagerspiel (μm)
5-30
SW
17
Static
base loads
kN
19,3
Thread type
internal thread
α
13°
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.