{"product":{"productId":"agid.5136","price":33.7,"name":"ROD END DIN ISO 12240-4 W. PLAINBEARING M16X40 RIGHT-HAND THREAD, D=16,QT STEEL GALVANIZED"},"currency":"EUR"}
Rod End
with plain bearing
QT steel
galvanised
- Bearing ball, ball-bearing steel, hardened
- Bearing shell with PTFE fabric
- Maintenance-free
- Version: right or left-hand thread
Sales unit
33,70 €
plus sales tax
Added to your shopping cart
Designation
Rod End
Thread type
external thread
Version 1
with plain bearing
Version 2
RH thread
Product type
forged
DIN ISO standard
12240-4
Body material
QT steel
Body surface finish
galvanised
D1=Thread
M16
D=Fastening hole
16
L=Thread length
40
T1=Dynamic load ratings (kN)
52,7
T2=Static load ratings kN
32
A
66
B
42
H
21
H1
15
K
28,57
L1
22
α
15°
Description
Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.