{"product":{"productId":"agid.5128","price":98.8,"name":"ROD END DIN ISO 12240-4 W. BALL BEARINGM22X1,5X51 LEFT-HAND THREAD, D=22,STEEL GALVANIZED"},"currency":"EUR"}
Rod End
with ball bearing
steel
electro zinc-plated
- For transmitting movement processes
- Hardened and permanently lubricated ball bearing
- Bearing play 15–40 µm
- Cover washers for sealing
- Version: right or left-hand thread
Sales unit
98,80 €
plus sales tax
Added to your shopping cart
Item
Rod End
Thread type
external thread
Version 1
with ball bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-4
Main
material
steel
Surface finish
body
electro zinc-plated
D1=Thread
M22x1,5
D=Fastening hole
22
L=thread length
51
A
84
B
54
Dynamic
load rating
N
9300
H
28
H1
20
K
26
L1
26
Rev. limit
n max. rpm
725
Static
load rating
N
3980
α
8°
Description
Material
Casing drop-forged steel, tempered.
Version
Electro zinc-plated.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.