text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rod end
Version 1
with ball bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-4
Main material
steel
Surface finish body
galvanised
D1=Thread
M8
D=Fastening hole
8
L=thread length
25
A
42
B
24
Dynamic load rating N
4000
H
12
H1
9
K
10,5
L1
15
Lagerspiel (μm)
10-30
Rev. limit n max. rpm
1300
Static load rating N
1000
Thread type
external thread
α
8,5°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Casing drop-forged steel, tempered.
Version
Galvanised.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought