{"product":{"productId":"agid.22568","price":8.57,"name":"SPACER DISC, D=90, S=5,2, STEELGALVANIZED"},"currency":"EUR"}
Spacer disc
steel
galvanised
- Combinable
- Inserted later
- Adaptation to the required base height
Sales unit
8,57 €
plus sales tax
Added to your shopping cart
Item
Spacer disc
Main
material
steel
Surface finish
body
galvanised
D=diameter
90
E=Hole spacing
60
S=Thickness
5,2
D1
13,8
D2
13,5±0,1
D3
5,5
E1
28
R
6
RoHS
true
S1
4
Description
Material
Steel or stainless steel.
Version
Steel electro zinc-plated.
Note
The spacer washers can be stacked together and subsequently installed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.