Spacer Disc
stainless steel
- Combinable
- Inserted later
- Adaptation to the required base height
6,57 €
plus sales tax
Added to your shopping cart
Designation
Spacer Disc
Body material
stainless steel
D=Diameter
60
E=Hole spacing
40
S=Thickness
5,2
D1
10
D2
9,7
D3
5
E1
22
R
2,5
S1
4
Description
Material
Steel or stainless steel.
Version
Steel electro zinc-plated.
Note
The spacer washers can be stacked together and subsequently installed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.