{"product":{"productId":"agid.22564","price":139.29,"name":"LEVELLING WEDGE FLOOR ANCHORING,ADHESIVE ANCHOR, FV=10, VBV=120, STEEL,COMP:PLASTIC"},"currency":"EUR"}
Levelling wedge
floor anchoring
steel
- Double wedge
- Floor anchoring
- Patented mechanism
- No horizontal movement of the machine
Sales unit
139,29 €
plus sales tax
Added to your shopping cart
Item
Levelling wedge
Version 1
floor anchoring
Version 2
adhesive anchor
Main
material
steel
Component
material
plastic
Adj. load
vertical
(kN)
120
Fine
adjustment
(mm)
10
Height adjustment
per rotation
(mm)
0,546
RoHS
true
Torque on
setscrew
(Nm)
72
Description
Material
Steel, housing plastic, adhesive anchor steel.
Note
Suitable for adjustment loads up to 12 tonnes.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved and the central support point always remains rigid and stable.
The spherical machine support on rounded discs can compensate for unevenness in the floor.
Horizontal movements are prevented by the centring sleeve which holds the floor bolt in the form of an adhesive anchor.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved and the central support point always remains rigid and stable.
The spherical machine support on rounded discs can compensate for unevenness in the floor.
Horizontal movements are prevented by the centring sleeve which holds the floor bolt in the form of an adhesive anchor.
Application
Example applications of the levelling wedge are for levelling heavy machine tools, high-speed milling machines, and transfer machines.
Attention
So as not to exceed the specified adjustment loads, it is not just the proportional machine load that has to be considered. The sum of all occurring loads must be taken into account. These include dynamic loads, alternating loads and the preloads on the Wellenstein expansion screw (anchor rod).
Scope of delivery
Adhesive anchor M16X320 is supplied fully assembled.
Accessory
Spacer washers 27710-30-00904 and 27710-30-00906
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.