text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling wedge
Version 1
free-standing
Version 2
insulated
Body material
steel
Component material
nitrile rubber
DB=Permanent load (kN)
20
DM=Torque on setscrew
20
HV=Height adjustment per rotat
0,15
Max. perm. load (kN)
35

Description

Material
Steel, nitrile rubber.
Note
The low non-slip levelling wedge is suitable for loads of up to 2 tonnes.
The levelling wedge provides a large support surface with a nubbed structure made of nitrile with a hardness of Shore 80.
Using the flat angle of the wedges, the height of the levelling wedge can be adjusted by 0.15 mm per turn of the screw.
The vulcanized non-slip layer provides durable insulation from vibrations, noise, and corrosive media.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought