Levelling wedge
free-standing
plastic
- Double wedge
- Patented mechanism
- Adjusts to floor unevenness
175,01 €
plus sales tax
Added to your shopping cart
Designation
Levelling wedge
Version 1
free-standing
Body material
plastic
Component material
nitrile rubber
DM=Torque on setscrew
60
FV=Fine adjustment (mm)
7
HV=Height adjustment per rotat
0,375
VB=Adjustable load (kN)
150
Description
Material
Steel, plastic, nitrile rubber.
Note
Suitable for adjustment loads of up to 15 tonnes.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved.
The spherical machine support on vulcanised nitrile rubber compensates for unevenness in the floor, acts as slip protection, is oil-resistant, protects the machine from undesired vibrations, provides insulation from structure-borne noise, and is resistant to aggressive media. The filler-free rubber compound is not deformed or compressed by the static load of the machine.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved.
The spherical machine support on vulcanised nitrile rubber compensates for unevenness in the floor, acts as slip protection, is oil-resistant, protects the machine from undesired vibrations, provides insulation from structure-borne noise, and is resistant to aggressive media. The filler-free rubber compound is not deformed or compressed by the static load of the machine.
Attention
So as not to exceed the specified adjustment loads, it is not just the proportional machine load that has to be considered. The sum of all occurring loads must be taken into account. These include dynamic loads, alternating loads and the preloads on the Wellenstein expansion screw (anchor rod).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.