text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling wedge
Version 1
free-standing
Main material
steel
Adj. load (kN)
70
Fine adjustment (mm)
5
Height adjustment per rotation (mm)
0,353
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Note
Up to seven tonnes adjusted load.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought