{"product":{"productId":"agid.22567","price":109.15,"name":"LEVELLING WEDGE FREE-STANDING, FV=7,ALUMINIUM, COMP:NITRILE RUBBER"},"currency":"EUR"}
Levelling wedge
free-standing
aluminium
- Spacious support surface
- Millimetre-precise fine adjustment
- Continuous insulation
- Non-slip
- Aluminium housing
Sales unit
109,15 €
plus sales tax
Added to your shopping cart
Designation
Levelling wedge
Version 1
free-standing
Main
material
aluminium
Component
material
nitrile rubber
Adj. load
(kN)
70
Fine
adjustment
(mm)
7
Height adjustment
per rotation
(mm)
0,275
Torque on
setscrew
(Nm)
35
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Housing aluminium, support surface nitrile rubber.
Version
Free-standing.
Note
The low non-slip levelling wedges are suitable for loads of up to 7 tonnes. The spherical, vulcanised nitrile rubber support surface with a hardness of Shore 80 (1) can compensate for any unevenness.
The vulcanised Shore 80 nitrile rubber anti-slip face (1) provides permanent insulation from vibrations, noise, and corrosive media.
The vulcanised Shore 80 nitrile rubber anti-slip face (1) provides permanent insulation from vibrations, noise, and corrosive media.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.