Levelling wedge
floor anchoring
aluminium
- Floor anchoring
- No horizontal movement of the machine
- Millimetre-precise fine adjustment
- Aluminium housing
85,73 €
plus sales tax
Added to your shopping cart
Designation
Levelling wedge
Version 1
floor anchoring
Version 2
adhesive anchor
Body material
aluminium
Component material
steel
DM=Torque on setscrew
35
FV=Fine adjustment (mm)
7
HV=Height adjustment per rotat
0,275
VB=Adjustable load (kN)
70
Description
Material
Housing aluminium, adhesive anchor steel.
Note
Suitable for adjustment loads of up to 7 tonnes. The levelling wedges can be used for fastening machines or peripheral devices. The levelling wedges are anchored to the floor using an adhesive anchor.
Scope of delivery
Adhesive anchor M16X320 is supplied fully assembled.
Spacer washer (27710-30-10604) supplied.
Spacer washer (27710-30-10604) supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.