{"product":{"productId":"agid.5212","price":10.73,"name":"PLATE ANTI-SLIP PLATE STAINLESS STEEL,D=78,5"},"currency":"EUR"}
Plate
anti-slip plate
stainless steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, foodstuff industry, logistics and assembly
- Any plate can be combined with any threaded spindle or ball joint
- The rubber pad is resistant to oil and water, antibacterial and antimicrobial protection
- Temperature range -20° C to +100 °C (in water +60 °C)
Sales unit
10,73 €
plus sales tax
Added to your shopping cart
Designation
Plate
Version 1
anti-slip plate
Body material
stainless steel
D=Plate diameter
78,5
Fmax=Load capacity max. kN
7
H=Height
29
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Plates, stainless steel 1.4301.
Core, thermoplastic PA.
Rubber support TPE.
Version
Plate bright.
Rubber support light grey with sealing lip, hardness 70 Shore A.
Temp. range -20°C to +100°C.
Rubber support light grey with sealing lip, hardness 70 Shore A.
Temp. range -20°C to +100°C.
Note
The rubber support is joined with the stainless steel plate and the PA core by injection moulding. The rubber support is resistant to oil and water (up to 60 °C). In addition, it is furnished with antibacterial and antimicrobial protection and is thus outstandingly suited for sectors in the foods industry.
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Drawing reference
1) PA-core
2) rubber base
2) rubber base
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.