{"product":{"productId":"agid.5221","price":10.77,"name":"FOOT WITH VIBRATION ABSORPTION STEEL,COMP:POLYURETHANE, D=46"},"currency":"EUR"}
Foot
with vibration absorption
steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Damper plates absorb vibrations and prevent the swivel foot slipping
- Temperature range -30 °C to +70 °C
Sales unit
10,77 €
plus sales tax
Added to your shopping cart
Item
Foot
Version 1
with vibration absorption
Main
material
steel
Component
material
polyurethane
D=plate diameter
46
H=Height
17
D1
40,5
D2
6,6
H1
by 0 / 0.4 / 0.6
N/mm²
4 / 2,8 / 1,9
Load rating
max. kN
0,435
Description
Material
Plate steel or stainless steel 1.4404.
Damper plate PUR elastomer (Sylomer V12).
Version
Plate trivalent blue passivated or bright.
Damper plate grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Damper plate grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note
The load rating given in the table is a recommendation of the permanent static load up to which the damper plate should be used.
This static load corresponds to a surface pressure of 0.4 N/mm², at which the material reaches its optimum absorption properties. Here it is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the machine foot slipping.
Drawing reference
1) damper plate
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.