Vibration absorber
screw on
aluminium
- Aluminium housing
- Floor fixing
- High quality vulcanised rubber-metal joint
79,74 €
plus sales tax
Added to your shopping cart
Designation
Vibration absorber
Version 1
screw on
Version 2
with threaded spindle
Body material
aluminium
Component material
nitrile rubber
BE=Recommended load (N)
3500
BM=Max. load (N)
10000
D1=Thread
M16
H=total height
138
L=Thread length
120
Shore hardness
70
Description
Material
Aluminium, nitrile rubber
Note
The machine feet with vibration absorption remain vertically and horizontally stable, even in the presence of strong vibrations.
Permanent loads are optimally absorbed thanks to the high quality rubber-metal joint.
The machine feet can be screwed onto the machine using a threaded spindle.
Permanent loads are optimally absorbed thanks to the high quality rubber-metal joint.
The machine feet can be screwed onto the machine using a threaded spindle.
Scope of delivery
Threaded spindle M16X105 is supplied fully assembled as part of delivery.
Drawing reference
1) Shore hardness
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.