text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Version 1
with knurled plate
Main material
polyamide
Component material
steel
D1=Thread
M6
D=plate diameter
28,5
H1=Total height
29,3
H=Height
9,3
L=thread length
20
Load rating max. kN (static load only)
3,5
~ CP65 substance 2 cancer
Carbon-black extracts
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Yes
~ REACH info SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw galvanised.
Note
Levelling feet with knurled base. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought