text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Version 1
hexagon
Main material
polythene
Component material
steel
D1=Thread
M6
H1=Total height
37,5
H=Height
7,5
L=thread length
30
SW=key width
25
Load rating max. kN (static load only)
1,5
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Polyethylene.
Screw, steel.
Note
Levelling feet with hexagonal base. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought