{"product":{"productId":"agid.22500","price":0.54,"name":"LEVELLING FOOT ROUND M08X30, D=47,POLYAMIDE, COMP:STEEL"},"currency":"EUR"}
Levelling foot
round
polyamide
- Compensates for uneven ground
- Application sectors: machine and equipment construction, logistics and assembly
- Assembly aid: cross slit in plate base
- Various versions
Sales unit
0,54 €
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Version 1
round
Main
material
polyamide
Component
material
steel
D1=Thread
M8
D=plate diameter
47
H1=Total height
41
H=Height
11
L=thread length
30
Load rating
max. kN
(static load only)
4
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Polyamide.
Screw, steel.
Screw, steel.
Version
Black.
Screw galvanised.
Screw galvanised.
Note
Levelling feet with cross slot in the base as assembly aid.
Rigid version.
Rigid version.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.