text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Levelling foot
Version 1
round
Main material
polyamide
Component material
steel
D1=Thread
M6
D=plate diameter
30
H1=Total height
31
H=Height
11
L=thread length
20
Load rating max. kN (static load only)
3

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Note
Levelling feet with cross slot in the base as assembly aid.
Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought