{"product":{"productId":"agid.23991","price":65.59,"name":"Levelling feet in Hygienic DESIGN"},"currency":"EUR"}
Material
Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.
Version
Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Show more
Show less
Levelling feet in Hygienic DESIGN, Form A
from
65,59 €
plus sales tax
plus shipping costs
Levelling feet in Hygienic DESIGN, Form B
from
69,53 €
plus sales tax
plus shipping costs
Description
Material
Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.
Version
Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
Application
The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.
Drawing reference
1) Adjustment range
Accessory
Thread cover 27791-10.