{"product":{"productId":"agid.5260","price":6.12,"name":"SCREW PLUG FOR SQUARE TUBING FÜR=60X2M20L=55, THERMOPLASTIC, COMP:BRASS"},"currency":"EUR"}
Screw plug
for square tubing
thermoplastic
- For simple fastening of feet and castors on square tubes
- Material: plugs fibreglass reinforced thermoplastic, threaded insert brass
- Different thread sizes
Sales unit
€6.12
plus sales tax
Added to your shopping cart
Designation
Screw plug
Version 1
for square tubing
Main
material
thermoplastic
Component
material
brass
A=Thread
M20
For=Suitable for
60 x 2
L=Length
55
B
60
C
56,5
Load rating
max. kN
12
S
45
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Tapped bush nickel-plated.
Note
Threaded square inserts for attaching levelling feet, swivel feet and castors to square tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.