text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw plug
Version 1
for square tubing
Main material
thermoplastic
Component material
brass
A=Thread
M16
For=Suitable for
60 x 2
L=Length
55
B
60
C
56,5
Load rating max. kN
12
S
45
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Yes
~ REACH SVHC-free?
No
~ REACh SVHC 1 name > threshold
Lead
~ RoHS conformity
Yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
Yes

Description

Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Note
Threaded square inserts for attaching levelling feet, swivel feet and castors to square tubes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought