text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw Plug
Version 1
for square tubing
Body material
thermoplastic
Component material
brass
A=Thread
M14
Fmax=Load capacity max. kN
12
For=Suitable for
50X3
L=Length
55
B
50
C
44,5
S
44

Description

Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Note
Threaded square inserts for attaching levelling feet, swivel feet and castors to square tubes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought