{"product":{"productId":"agid.5263","price":5.52,"name":"SCREW PLUG FOR TUBES FÜR=Ø 48,3X1,5 M12B=48, THERMOPLASTIC, COMP:BRASS"},"currency":"EUR"}
Screw Plug
for tubes
thermoplastic
- For simple fastening of feet and castors to tubes
- Material: plugs fibreglass reinforced thermoplastic, threaded insert brass
- Different thread sizes
Sales unit
5,52 €
plus sales tax
Added to your shopping cart
Item
Screw Plug
Version 1
for tubes
Main
material
thermoplastic
Component
material
brass
A=Thread
M12
B=Diameter
48
For=For tubes
Ø 48,3 x 1,5
C
45,8
L
55
Load rating
max. kN
6
RoHS
true
S
44
Description
Material
Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Threaded insert brass.
Version
Insert black.
Tapped bush nickel-plated.
Tapped bush nickel-plated.
Note
Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.