text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Thread cover
Version 1
for hygienic area
Body material
stainless steel
D1=Thread
M16
H=Height
112
T=Thread depth
12
D
24
PL NOVOnox hygienic
TRUE
SW
20
T1
102

Description

Material

Sleeve stainless steel 1.4301.

Rubber seal silicon, FDA certified.

Version
Sleeve high-gloss polished.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
Application
The thread cover is particularly suitable for machines, plants and appliances in the foodstuff, brewery, dairy, beverage and pharmaceutical industries.
Accessory
Levelling feet 27791-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought