text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Machine Foot
Version 1
height-adjustable
Body material
thermoplastic
Component material
steel
D2=For countersunk screw
M06
D=Plate diameter
40
F=Max.stat. Load capacity kN
1,5
H1=Total height
45-65
H=Height
45-65
A
40
B
28
SW1
30

Description

Material
Body fibreglass reinforced thermoplastic.
Hexagon head screw steel.
Version
Body black.
Hexagon head screw electro zinc-plated.
Note
The flat top flange and sunken screw head make these levelling feet ideal for mounting on smooth surfaces.
The foot height is adjusted by turning the base nut by hand or spanner.
Drawing reference
1) support flange
2) nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought