text.skipToContent text.skipToNavigation
EN
Choose your language
Item
Machine Foot
Version 1
height-adjustable
Main material
thermoplastic
Component material
steel
D=plate diameter
30
H1=Total height
35-50
H=Height
35-50
A
30
B
20,5
D2 for countersunk screw
M4
Load rating max. kN (static load only)
1,5
RoHS
true
SW1
22
UNSPSC Code
31161518

Description

Material
Body fibreglass reinforced thermoplastic.
Hexagon head screw steel.
Version
Body black.
Hexagon head screw electro zinc-plated.
Note
The flat top flange and sunken screw head make these levelling feet ideal for mounting on smooth surfaces.
The foot height is adjusted by turning the base nut by hand or spanner.
Drawing reference
1) support flange
2) nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought