{"product":{"productId":"agid.5266","price":7.53,"name":"MACHINE FOOT HEIGHT-ADJUSTABLE FORALUMINIUM PROFILES A=40, D=40, D1=M08,H=45-65, H1=54-74, THERMOPLASTIC,COMP:STEEL"},"currency":"EUR"}
Machine Foot
height-adjustable
thermoplastic
- Especially suitable for tables and light installations
- Equipment foot height is adjusted by turning the nut by hand or spanner
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
Sales unit
7,53 €
plus sales tax
Added to your shopping cart
Designation
Machine Foot
Version 1
height-adjustable
Version 2
for aluminium profiles
Body material
thermoplastic
Component material
steel
A=For aluminium profile
40
C=For slot
8
D1=Thread
M08
D2=For countersunk screw
M06
D=Plate diameter
40
F=Max.stat. Load capacity kN
1,5
H1=Total height
54-74
H=Height
45-65
L=Thread length
9
B
28
PL ALUPROFIL ZUBEHÖR
TRUE
SW1
30
Description
Material
Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Spindle and washer steel.
Version
Body black.
Spindle and washer electro zinc-plated.
Spindle and washer electro zinc-plated.
Note
These levelling feet are suitable for tables and lighter installations. The foot height is adjusted by turning the base nut by hand or spanner. The pins on the top flange centre the foot and prevent it turning. These levelling feet can be attached to aluminium profiles using T-slot nuts, no need for drilling.
Drawing reference
1) support flange
2) nut
2) nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.