{"product":{"productId":"agid.5266","price":7.21,"name":"MACHINE FOOT HEIGHT-ADJUSTABLE FORALUMINIUM PROFILES A=30, D=30, D1=M08,H=35-50, H1=44-59, THERMOPLASTIC,COMP:STEEL"},"currency":"EUR"}
Machine foot
height-adjustable
thermoplastic
- Especially suitable for tables and light installations
- Equipment foot height is adjusted by turning the nut by hand or spanner
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
Sales unit
7,21 €
plus sales tax
Added to your shopping cart
Item
Machine foot
Version 1
height-adjustable
Version 2
for aluminium profiles
Main
material
thermoplastic
Component
material
steel
D1=Thread
M8
D=plate diameter
30
H1=Total height
44-59
H=Height
35-50
L=thread length
9
A
for
aluminium profile
30
B
20,5
C
for slot
8
D2
for
countersunk screw
M4
Load rating
max. kN
(static load only)
1,5
SW1
22
Description
Material
Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Spindle and washer steel.
Version
Body black.
Spindle and washer electro zinc-plated.
Spindle and washer electro zinc-plated.
Note
These levelling feet are suitable for tables and lighter installations. The foot height is adjusted by turning the base nut by hand or spanner. The pins on the top flange centre the foot and prevent it turning. These levelling feet can be attached to aluminium profiles using T-slot nuts, no need for drilling.
Drawing reference
1) support flange
2) nut
2) nut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.