Material
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Steel bright or electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Spring hinges steel or stainless steel, 180 mm, spring open
from
22,49 €
plus sales tax
plus shipping costs
Spring hinges steel or stainless steel, 180 mm, spring closed
from
22,49 €
plus sales tax
plus shipping costs
Description
Material
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Steel bright or electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Barrel hinges.
Opening angle 270°.
Opening spring torque:
M(0°) : 1.7 Nm / M(90°) : 1.1 Nm / M(180°) : 0.56 Nm
Closing spring torque:
M(0°) : 0.56 Nm / M(90°) : 1.1 Nm / M(180°) : 1.7 Nm
Form A: without holes
Form B: with holes
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 270°.
Opening spring torque:
M(0°) : 1.7 Nm / M(90°) : 1.1 Nm / M(180°) : 0.56 Nm
Closing spring torque:
M(0°) : 0.56 Nm / M(90°) : 1.1 Nm / M(180°) : 1.7 Nm
Form A: without holes
Form B: with holes
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.