Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Show more
Show less
Spring hinges aluminium profile, 3.8 Nm, spring open
from
44,75 €
plus sales tax
plus shipping costs
Spring hinges aluminium profile, 3.8 Nm, spring closed
from
48,49 €
plus sales tax
plus shipping costs
Spring hinges aluminium profile tension spring hinges, 3.8 Nm, without spring
from
33,96 €
plus sales tax
plus shipping costs
Description
Material
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.
Opening spring torque:
M(0°) : 3.8 Nm / M(90°) : 3.1 Nm / M(180°) : 2.4 Nm
Closing spring torque:
M(0°) : 2.2 Nm / M(90°) : 2.9 Nm / M(180°) : 3.5 Nm
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.
Opening spring torque:
M(0°) : 3.8 Nm / M(90°) : 3.1 Nm / M(180°) : 2.4 Nm
Closing spring torque:
M(0°) : 2.2 Nm / M(90°) : 2.9 Nm / M(180°) : 3.5 Nm
Fastened using DIN 912/ DIN EN ISO 4762 cap screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Accessory
Socket head screws with hexagon socket DIN 912/EN ISO 4762.