{"product":{"productId":"agid.14812","price":3.21,"name":"ROD-END EYE M05, FORM:A STAINLESSSTEEL, D=6,1"},"currency":"EUR"}
Rod-end eye
stainless steel
bright
- Steel or stainless steel
Sales unit
€3.21
plus sales tax
Added to your shopping cart
Designation
Rod-end eye
Form
A
Main
material
stainless steel
Surface finish
body
bright
D2=Thread
M5
D=bore diameter
6,1
D1
10
L2
16
SW
6
T
8
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Unknown
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
With internal thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.