text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Snap-In Pin
Version 1
for DIN 71752 clevis
Body material
steel
Component material
leaf spring steel
Body surface finish
galvanised
D1
8
G
16
L1
37
L2
30

Description

Material
Pin, steel.
Spring, tempered leaf spring steel.
Version
Electro zinc-plated.
Note
For DIN 71752 clevis.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought